Altium Designer Pick and Place Locations
C:\Users\Urmo\Desktop\SYSTEEM\MEGA\PCB_PROJECTS\Trinamic\4BreakoutBoards\TMC262\TMC262_BOB40\V1.2\Outputs\FABRICATION\Pick Place\TMC262_BOB40_V1.2.txt

========================================================================================================================
File Design Information:

Date:       18.07.17
Time:       19:18
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment                            Layer    Footprint                Center-X(mil) Center-Y(mil) Rotation Description                                                                                                    
C7         Cap Pol1                           TopLayer EXT_POL_CAP              -825.000      -1033.362     90       Polarized Capacitor (Radial)                                                                                   
R1         .075R / 2W / 1%                    TopLayer R2512                    -1036.300     -158.747      315      SMD Current Sense Resistor, 0.075 ohm, 2 W, 2512 [6432 Metric],  1%, TLR Series                               
T4         FDD8424H                           TopLayer SOT114P991X239-6N        -356.140      -721.000      360      Dual MOSFET, N and P Channel, 9 A, 40 V, 0.019 ohm, 10 V, 1.7 V                                                
T3         FDD8424H                           TopLayer SOT114P991X239-6N        -356.140      -381.000      360      Dual MOSFET, N and P Channel, 9 A, 40 V, 0.019 ohm, 10 V, 1.7 V                                                
T2         FDD8424H                           TopLayer SOT114P991X239-6N        -356.140      -1001.000     360      Dual MOSFET, N and P Channel, 9 A, 40 V, 0.019 ohm, 10 V, 1.7 V                                                
T1         FDD8424H                           TopLayer SOT114P991X239-6N        -356.140      -101.000      360      Dual MOSFET, N and P Channel, 9 A, 40 V, 0.019 ohm, 10 V, 1.7 V                                                
IC1        TMC262-LA                          TopLayer TMC262_QFN32_0.5_5.0X5.0 -1045.005     -550.003      180      Energy saving high resolution microstepping two phase stepper driver with Step/Dir, SPI, up to 60V, QFN32(5x5) 
D1         LED, Blue, SMD, 20mA, 2.8V, 465 nm TopLayer LED_0603                 -1280.000     -50.000       360      LED, Blue, SMD, 20mA, 2.8V, 465 nm                                                                             
R4         10R / 1%                           TopLayer R0603                    -1130.000     -730.000      90       SMD Chip Resistor, Thick Film, 10 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series                     
R3         10R / 1%                           TopLayer R0603                    -1130.000     -370.000      270      SMD Chip Resistor, Thick Film, 10 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series                     
C1         220nF/16V/10%                      TopLayer C0603                    -895.000      -667.000      270      Ceramic capacitor                                                                                              
C2         470nF/16V/10%                      TopLayer C0603                    -1191.945     -436.929      90       Ceramic capacitor                                                                                              
C3         100nF/16V/10%                      TopLayer C0603                    -851.945      -549.000      0        Ceramic capacitor                                                                                              
C4         100nF/50V/20%                      TopLayer C0603                    -790.118      -644.213      270      Ceramic capacitor                                                                                              
P3         SPI                                TopLayer 4_PIN_THT                -1400.000     -550.000      0        Header, 4-Pin                                                                                                  
P4         STEP/DIR                           TopLayer 2_PIN_THT                -1400.000     -250.000      0        Header, 2-Pin                                                                                                  
P5         MISC                               TopLayer 4_PIN_THT                -1400.000     -950.000      0        Header, 4-Pin                                                                                                  
P9         VM                                 TopLayer 2_PIN_THT                0.000         -50.000       0        Header, 2-Pin                                                                                                  
R2         .075R / 2W / 1%                    TopLayer R2512                    -1036.300     -941.253      45       SMD Current Sense Resistor, 0.075 ohm, 2 W, 2512 [6432 Metric],  1%, TLR Series                               
R5         1k                                 TopLayer R0603                    -1274.000     -150.000      180      1 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series                                                       
P7         GND                                TopLayer TH_PIN                   0.000         -1100.000     0                                                                                                                       
P1         GND                                TopLayer TH_PIN                   -1400.000     -100.000      90                                                                                                                      
P2         GND                                TopLayer TH_PIN                   0.000         -600.000      0                                                                                                                       
P6         GND                                TopLayer TH_PIN                   0.000         -700.000      0                                                                                                                       
P11        GND                                TopLayer TH_PIN                   -1400.000     0.000         90                                                                                                                      
P12        GND                                TopLayer TH_PIN                   0.000         -800.000      0                                                                                                                       
P13        GND                                TopLayer TH_PIN                   0.000         -900.000      0                                                                                                                       
P14        GND                                TopLayer TH_PIN                   0.000         -1000.000     0                                                                                                                       
C8         10uF/50V/10%                       TopLayer C1206                    -694.083      -235.964      45       SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric],10 F, 50 V,  10%, X5R, GRM Series                       
C9         10uF/50V/10%                       TopLayer C1206                    -676.000      -1035.362     90       SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric],10 F, 50 V,  10%, X5R, GRM Series                       
C10        10uF/50V/10%                       TopLayer C1206                    -715.944      -464.370      360      SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric],10 F, 50 V,  10%, X5R, GRM Series                       
C11        10uF/50V/10%                       TopLayer C1206                    -716.512      -611.524      270      SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric],10 F, 50 V,  10%, X5R, GRM Series                       
P10        MAB                                TopLayer 4_PIN_THT_1mm_hole       0.000         -350.000      180      Wire-To-Board Connector, 2.5 mm, 4 Contacts, Header, EH Series, Through Hole, 1 Rows